您选择的产品已被添加至购物车

UAV Series Fixed Focal Length Lenses from Edmund Optics®

The UAV Series Fixed Focal Length Lenses from Edmund Optics are compact, high-resolution, infinite conjugate lenses ideal for unmanned aerial vehicle (UAV), autonomous vehicles, and other mobile robotics systems.

These lenses are lightweight, athermalized for wide temperature ranges, and ruggedized to maintain performance throughout shocks and vibrations, making them ideal for drone mapping and surveying, arial imaging, and photogrammetry applications.

Normally, lenses need to grow in size, weight, and complexity in order to accommodate higher resolutions, but the UAV Series Lenses maintain a compact size while achieving up to 24.4 megapixel resolution on 2.74µm pixel size sensors. They are tailored for new, high-resolution image sensors like the 4th-Generation Sony Pregius 1.2” IMX530 and IMX540 sensors.

Learn more and buy now here: www.edmundoptics.com/f/ia-series-fixed-focal-length-lenses/40053/

本内容对您是否有用?

产品概述

}
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号