您选择的产品已被添加至购物车

Spectrolight Mighty Light Product Overview

The Spectrolight Mighty Light Tunable Illuminator is a compact, low-noise light source operated at a color temperature of 2900K that provides visible and near infrared (NIR) output from 350 - 2500nm. This illuminator uses a tungsten halogen lamp and can produce up to 2 Watts of output with a low output noise of ±0.5% thanks to an integrated control board. Edmund Optics® offers the Mighty Light and a variety of accessories that allow it to be easily tuned to a specific wavelength, fiber coupled, coupled to a microscope, homogenized, and collimated. This system is ideal for use in applications ranging from fluorescence microscopy, to spectroscopy, to machine vision. Learn more at www.edmundoptics.com/4090.

相关产品

本内容对您是否有用?

产品概述

}
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号