您选择的产品已被添加至购物车

中波红外(MWIR)和长波红外(LWIR)波片

×
  • 非常适合用于波长范围介于3 – 7μm的应用
  • λ/4和λ/2延迟性
  • 封装版产品更易于校准和进行系统集成

我们的零级中波红外线(MWIR)和长波红外线(LWIR)波片设计用于波长范围介于3 – 7μm之间的应用。相对于多级波片,零级波片的带宽较高,而且对温度变化的敏感性较低。这些波片在各种波长下提供λ/4或λ/2延迟性,并在广泛光谱范围内提供高效的延迟,是多种红外线(IR)应用的理想之选。每个MWIR和LWIR波片都镀有增透膜,且经封装以便于系统集成。

Contrast measurement of waveplates placed between two Glan polarizers. λ/4 waveplate shows 50% transmission value at 5μm as it converts linear polarization to circular.
Contrast measurement of waveplates placed between two Glan polarizers. λ/4 waveplate shows 50% transmission value at 5μm as it converts linear polarization to circular.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号