您选择的产品已被添加至购物车
Edmund Optics logo 商城平台|
 
Markets
 

Markets

Application Knowledge in a Wide Range of Industries

 
 
 

Factory Automation

Factory automation is the continuously increasing manufacturing trend of using computerized control systems, programming, and sensors to perform repetitive tasks with reduced human oversight. Machine vision systems collect feedback information about objects of interest and the environment the objects are situated within, much like how humans use eyes.

  Previous   Next

Automation systems enable connected systems and operators to make process adjustments as needed. These same functional principles are what enable other autonomous applications including self-driving cars, agriculture equipment, and aerial drones.

 
 
 

Harsh Environments

Ruggedized lenses are designed to withstand the harsh environments of the many demanding applications and are available in four types: Industrial, Ingress Protected, Stability, and Athermal Ruggedization.

 

Industrial ruggedized lenses will survive shock and vibration. Ingress protection ruggedization seals assemblies from moisture. Stability ruggedization not only protects from shock and vibration damage, but also maintains the position accuracy and repeatability of the optical pointing stability. Athermalization eliminates performance changes due to swings in the operational temperature of the application environment.

 
 
 

Measurement, Metrology, and Gauging

Many machine vision systems are simply used to detect the presence of defects or successful installation of components, but others require high-precision, high-accuracy measurements systems for critical dimensional information.

Imaging a depth of field target using a telecentric lens

Fixed focal length lens

Telecentric lens

Telecentric lenses produce images free of parallax or perspective error (right) as opposed to fixed focal length lenses (left).

Imaging a mounting post being backlit with telecentric illumination and using a telecentric lens

Telecentric
backlight

Conventional
backlight

Telecentric lenses used with telecentric illumination produce images with sharp contrast at edges (left) as opposed to conventional backlight (right).

For measurement, conventional fixed focal length or factory automation (FA) lenses introduce too much parallax or perspective error. Telecentric lenses functionally eliminate image parallax, and their use with collimated backlights or better telecentric illumination yields deep contrast, minimal blur, and sharp edges, as well as highly accurate dimensional measurements.

 
 
 

Life Sciences and Diagnostics

From advanced in vitro, in vivo, and in situ diagnostic platforms to machine vision inspection for pharmaceutical packaging, imaging systems are used in a wide range of life science applications. Some imaging applications include microscopy (fluorescence, brightfield, darkfield, etc.), polymerase chain reaction (PCR), flow cytometry, microfluidics, surgical robots, and so many more.

  Previous   Next

With partnerships from trusted brands including Mitutoyo, Olympus, Nikon, Coherent, and Zeiss, Edmund Optics® 200+ engineers are ready to assist with product selection, application support, or even custom design and manufacturing. Our manufacturing facilities are ISO 13485:2016 certified and have extensive experience with lot control, change control, serialization, traceability, and many other critical FDA requirements.

 

您希望通过哪种方式与我们进行沟通?

 
Edmund Optics logo

通过三种不同维度为客户提供服务:

商城平台

汇集光学和光子学领域
顶尖品牌和产品
的一站式选购平台

光学制造

优质光学和
成像元件及系统的
定制和批量制造商