您选择的产品已被添加至购物车

激光切割聚合物偏振片和延迟片报价工具

Edmund Optics®提供多种形状和尺寸的定制偏振片与相位延迟片。产品包括线偏振、圆偏振聚合物偏振片和延迟片。要获取我们最受欢迎的激光切割偏振片薄膜的价格信息,请在下面输入您的要求。如果您找不到您想要的,请联系我们的产品支持团队,我们将很高兴为您提供帮助。
请在这里输入您需要的规格:
Please note: WGF HC11N, XP44, and XP42HE are unfortunately currently unavailable. Please contact us for more information on alternatives.
产品通常可在 4 周内发货。最终交货日期将待实际订购时确认。
Min. Dimensions (mm) 3 x 3 or 3 Dia.
Max. Dimensions (mm) 600 x 1000 or 600 Dia.
Dimensional Tolerances (mm) DIN ISO 2768-1m/c
厚度 (mm) 0.19 ±0.03 (XP42-18)
0.19 ±0.03 (XP40HT-18)
0.40 ±0.05 (XP42-40, XP40HT-40)
2.15 ±0.25 (XP42-200)
3.215 ±0.35 (XP42-300, XP40HT-300)
消光比
Min. Dimensions (mm) 3 x 3 or 3 Dia.
Max. Dimensions (mm) 600 x 500 or 500 Dia.
Dimensional Tolerances (mm) DIN ISO 2768-1m/c
厚度 (mm) 0.27 ±0.04 (CP42HE, CP42HER)
2.295 ±0.24 (CP42HE-200)
3.295 ±0.34 (CP42HE-300)
线性元件的效率 99.98
Min. Dimensions (mm) 50 x 50
Max. Dimensions (mm) 600 x 500
Dimensional Tolerances (mm) DIN ISO 2768-1m/c
厚度 (mm) 0.053 ±0.003 (WP140HE)
0.062 ±0.01 (WP280)
0.15 ±0.025 (WP560)
请检查右侧材料表中单个材料的尺寸限制。
其他说明:
上述规格是可实现性能的上限,可能略有不同。线偏振、圆偏振片和延迟片的角度偏差公差为偏振/延迟方向的±2°。
偏振方向平行于第一个列出的尺寸。例如,一个尺寸为50 × 60毫米的零件,其偏振方向与50mm边缘平行。
所有的偏振片和延迟片两面都有保护膜,在使用前必须去掉保护膜。
延迟片的快轴方向与该部件的第一个提到的尺寸平行,或者,将被标记在保护膜上。
我们保留随时更改技术规格的权利。
Polarizers
 


Polarizer Materials:
Material Polarizer Type Wavelength range (nm) Extinction ratio Transmission %, single (Ts) Max. Dimensions (mm) Thickness (mm) Description
XP42-18 Linear Polarizer 400 - 700 up to 9000:1 42 ±2 600 x 1000 0.19 ±0.03 Best universal linear polarizer, 0.19 mm thickness
XP42-40 Linear Polarizer 400 - 700 up to 9000:1 42 ±2 600 x 900 0.40 ±0.05 Best universal linear polarizer, 0.40 mm thickness
XP42-200 Linear Polarizer 400 - 700 up to 9000:1 42 ±2 600 x 900 2.15 ±0.25 Best universal linear polarizer, 2.2 mm thickness
XP42-300 Linear Polarizer 400 - 700 up to 9000:1 42 ±2 600 x 900 3.215 ±0.35 Best universal linear polarizer, 3.2 mm thickness
XP40HT-18 Linear Polarizer 400 - 700 up to 5000:1 40 ±2 600 x 1000 0.19 ±0.03 Optimized for higher operating temperatures, 0.19 mm thickness
XP40HT-40 Linear Polarizer 400 - 700 up to 5000:1 40 ±2 600 x 1000 0.40 ±0.05 Optimized for higher operating temperatures, 0.40 mm thickness
XP40HT-300 Linear Polarizer 400 - 700 up to 5000:1 40 ±2 600 x 1000 3.215 ±0.35 Optimized for higher operating temperatures, 3.2 mm thickness
CP42HE Circular Polarizer 400 - 700 NA 42 ±2 600 x 500 0.27 ±0.04 Generate Left-Handed Circularly Polarized Light, 0.27 mm thickness
CP42HE-200 Circular Polarizer 400 - 700 NA 42 ±2 600 x 500 2.295 ±0.24 Generate Left-Handed Circularly Polarized Light, 2.29 mm thickness
CP42HE-300 Circular Polarizer 400 - 700 NA 42 ±2 600 x 500 3.295 ±0.34 Generate Left-Handed Circularly Polarized Light, 3.29 mm thickness
CP42HER Circular Polarizer 400 - 700 NA 42 ±2 600 x 500 0.27 ±0.04 Generate Right-Handed Circularly Polarized Light, 0.27 mm thickness
WP140HE Polymer Retarder Film 450 - 650 NA >89 500 x 600 0.053 ±0.003 λ/4 Retardance, achromatic
WP280 Polymer Retarder Film 560 NA >90 500 x 600 0.062 ±0.01 λ/2 Retardance
WP560 Polymer Retarder Film 560 NA >86 500 x 600 0.15 ±0.025 1λ Retardance
 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号