Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.
Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.
Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.
New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.
The growth of automation has introduced machine vision lenses to more harsh environments involving shock, vibration, contaminants, and temperature swings.
Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.
Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.
Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.
Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号