您选择的产品已被添加至购物车

双模式可调焦线形发生器

×
  • 635nm强光束,0.5mW和1.4mW模块
  • 光学件不旋转
  • 内调焦结构
  • Recommended Power Supply: #59-099

By combining the robust package of our popular Visible Laser Modules (VLM™) with the convenience of focusing, the VLM™ 2 Focusable Laser Modules offer a dramatic increase in line definition at variable working distances. These focusing laser modules are ideal for machine vision, medical diagnostics and manufacturing applications. All have a locking knurled outer ring to keep the beam at desired focus. Additional features include: green on/off LED, 24" leads, fully shielded drive circuitry and reverse polarity protection. ESD Class 2 protection to MIL-STD-1686C and CDRH certified. Power Supply, required for operation, sold separately.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号