您选择的产品已被添加至购物车
TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

封装版近红外消色差透镜对

TECHSPEC Mounted Near-IR (NIR) Achromatic Lens Pairs

×
  • 30mm直径套件,专为近红外应用而设计
  • 针对多种放大倍率进行了优化
  • 适合OEM应用
  • 针对 750-1550nm 的 NIR II 镀膜

Our 15.0mm and 30.0mm Mounted Achromatic Pairs combine our popular TECHSPEC® achromats into common configurations used for relay and projection applications. Packaged in a slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics. Each lens has also been oriented for optimum system performance. All lenses AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light. 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号