您选择的产品已被添加至购物车

2轴调整相机组装件

×

This 10” camera mount offers 2 axes of adjustment, X and Z, with a fine and coarse adjustment. A button on the thumb screw disengages the threading, and allows coarse adjustment across the entire 10 inch range in less than 1 second. Releasing the button re-engages the threads for fine adjustment.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号