您选择的产品已被添加至购物车
All Press Releases

TECHSPEC® Variable Beam Expanders Provide Continuous Magnification

Adjustments do not affect overall housing length

6/2/2014, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, will unveil their new TECHSPEC® Variable Beam Expanders at the CLEO show in San Jose, CA. These versatile beam expanders offer continuous magnification for high power laser applications where magnification changes may be required, including prototyping or research and development.

¼λ transmitted wavefront

Edmund Optics’ TECHSPEC Variable Beam Expanders provide 1-3X and 2-8X continuous magnification. These Galilean designs feature a guaranteed ¼λ transmitted wavefront. High laser damage threshold anti-reflective (AR) coatings ensure maximum transmittance, while minimizing ghost reflections.

Non-Rotating Optics Design

TECHSPEC Variable Beam Expanders use non-rotating internal translation and focusing mechanisms to continuously adjust magnification and laser divergence without any effect on the overall housing length. The compact design eliminates the need to make system accommodations for changes in length and simplifies system integration. It easily adjusts for laser beam divergence.

Continuous Magnifications of 1-3X and 2-8X are available

TECHSPEC Variable Beam Expanders are available in two different magnification ranges – from 1-3X or 2-8X – for 532 nm, 1064 nm, or broadband visible wavelengths. Custom fixed magnification requirements can also be accommodated.

Visit http://www.edmundoptics.com/vari-beam to learn more about the TECHSPEC Variable Beam Expanders.

Please stop by Booth #2007 to see the TECHSPEC Variable Beam Expanders at CLEO, the Conference on Lasers and Electro-Optics, June 10-12, at the San Jose Convention Center, San Jose, CA.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号