您选择的产品已被添加至购物车
All Press Releases

TECHSPEC® Laser-Line Coated Precision Aspheric Lenses designed for high power Nd: YAG lasers

Lenses offer high damage thresholds

4/24/2015, Barrington, NJ USA   —

Edmund Optics (EO), the premier provider of optical components, introduces its new TECHSPEC® Laser-Line Coated Precision Aspheric Lenses. These lenses, offering high damage thresholds, are designed to maximize performance in high power Nd: YAG laser applications.

Designs minimize spherical aberration

RoHS compliant TECHSPEC Laser-Line Coated Precision Lenses feature precision aspheric designs that minimize spherical aberration, which decreases laser spot size and maintains high power per area. The lenses have high performance Laser V-coatings with absolute reflectance of less than 0.25% at their design wavelength. The coatings have been optimized for the most popular Nd: YAG wavelengths and offer high damage thresholds. A UV fused silica substrate is highly resistant to thermal expansion.

Twelve different V-coated lenses available

TECHSPEC Laser-Line Coated Precision Lenses are available in twelve different models. They are offered in a 15 mm diameter size with numerical apertures (NA) of 0.60 with design wavelengths of 355 nm, 532 nm and 1064 nm and a 0.50 NA with design wavelengths of 355 nm, 532 nm and 1064 nm. A 25 mm diameter size has a 0.42 NA at design wavelengths of 355 nm, 532 nm and 1064 nm, as well as 0.50 NA models at 355 nm, 532 nm and 1064 nm. TECHSPEC Laser-Line Coated Precision Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value. Custom diameters and coatings at your required wavelength are also offered to create a precision aspheric lens that meets your needs.

Stop by Booth #1514 to see on display during CLEO, May 12-14, San Jose, California.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号