您选择的产品已被添加至购物车
All Press Releases

New Laser and Imaging Optics for High Powers and Harsh Environments

12/22/2020, Barrington, NJ USA   —

Edmund Optics®, a renowned provider of optical components, continuously expands its product offering to reflect market developments and customer needs. New products are added each month to better serve the industry. EO just released Laser Grade C-Axis Sapphire Windows, which are ideal for use with high-powered lasers, and TECHSPEC® Cw Series Fixed Focal Length Lenses, which are designed for exposure to water, moisture, and humidity.

Laser Grade C-Axis Sapphire Windows are precision optical windows cut to the C-axis of sapphire eliminating inherent birefringence. C-axis sapphire provides high transmission from the UV to the mid-IR, excellent chemical resistance, and high surface hardness. These laser windows feature 10-5 surface quality, λ/10 transmitted wavefront distortion, and are available uncoated or with an ion-beam sputtered (IBS) antireflection (AR) coating for 1000 - 1100nm Nd:YAG, Yb:doped fiber, or Yb:YAG laser applications.

TECHSPEC Cw Series Fixed Focal Length Lenses are waterproof versions of the TECHSPEC® C Series Fixed Focal Length Lenses, designed to meet IPX7 and IPX9K IEC Ingress Protection Codes and are ideal for food, pharma, automotive, and security applications. These lenses are able to withstand water exposure up to a 1m in depth for 30 seconds and operate in close-range, high-pressure, high-temperature water spray downs. With hydrophobic coated windows to prevent water droplets from settling on the lens' surface and multiple O-rings to seal the housing away from moisture, the TECHSPEC® Cw Series Fixed Focal Length Lenses achieve up to 5MP on 2/3" sensors.

To view these, and many more exciting new products offered by Edmund Optics, visit the new products page at www.edmundoptics.com.

About EO:

Edmund Optics® (EO) is a leading global supplier of optics, imaging, and photonics technology that has served a variety of markets including Life Sciences, Biomedical, Industrial Inspection, Semiconductor, R&D, and Defense since 1942. EO designs and manufactures a wide array of optical components, multi-element lenses, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of stock and custom products. With locations in more than nine countries across the globe, EO employs just over 1,000 employees and continues to expand. Customers can purchase items by calling 1-800-363-1992, via the catalog, or on the website at www.edmundoptics.com.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号