您选择的产品已被添加至购物车
All Press Releases

Edmund Optics® Launches New Ultrafast Enhanced Silver Coatings

2/6/2020, Barrington, NJ USA   —

Edmund Optics® (EO), leading provider of optical and imaging components, has launched a new reflective Ultrafast Enhanced Silver Coating ideal for ultrafast laser applications. It is highly customizable and can be used for build-to-print ultrafast components. In addition, a variety of off-the-shelf products featuring the coating are currently available.

Ideal for Ultrafast Systems

The new Ultrafast Enhanced Silver Coating is ideal for low-to-medium power ultrafast lasers and features an average reflectivity > 99% from 600-1000nm at a 0° AOI, as well as Rs>99% from 540-1000nm and Rp>98.5% from 730-870nm at a 45° AOI.

The coating’s group delay dispersion (GDD) is 0 ± 20 fs2 from 600-1050nm at a 0° AOI. This is particularly beneficial for minimizing the propagation time difference caused by chromatic aberration and the temporal spreading of ultrafast laser pulses.

The coating also features typical laser induced damage thresholds (LIDTs) of:
0.3 J/cm2, 100 Hz, 48fs FWHM, 800nm, S-Pol, 1 pulse
0.16 J/cm2, 100 Hz, 48fs FWHM, 800nm, S-Pol, 1000 pulses

Highly Customizable

The standard Ultrafast Enhanced Silver Coating from EO was designed for titanium-sapphire ultrafast lasers, but the design wavelength can be customized for different ultrafast lasers such as ytterbium-doped lasers. The ability to customize, along with the flexibility to use many different substrate materials, provides many options to tailor the coating for your exact requirements.

Off-the-Shelf Options Available with Same-Day Shipping

Edmund optics offers standard, off-the-shelf products including flat mirrors, concave mirrors, and reflective beam expanders with Ultrafast Enhanced Silver Coatings. All are in stock and available for same-day shipping.

To learn more about EO’s full range of ultrafast optics, please visit our website.

About EO:

Edmund Optics® (EO) is a leading global supplier of optics, imaging, and photonics technology. EO designs and manufactures a wide array of optical components, multi-element lenses, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of stock and custom products. Customers can purchase items by calling 1-800-363-1992, via the catalog, or the website at www.edmundoptics.com.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号