您选择的产品已被添加至购物车
All Press Releases

Eco-Friendly Manufactured, Lightweight, and Durable SCHOTT D263® T eco Windows are an Excellent Alternative to Plastic

8/31/2021, Barrington, NJ USA   —

Edmund Optics®, leading global manufacturer and supplier of optical components, has expanded its extensive inventory of SCHOTT products with the addition of SCHOTT D263® T eco Windows, making it easier for customers to obtain quality optics that are environmentally sustainable. These windows are 0.4mm thick and are constructed from glass substrates manufactured with eco-friendly refining agents with excellent transmission in the visible and near-infrared (NIR) spectra.

The SCHOTT D263® T eco Windows feature a surface roughness of less than 1nm RMS with exceptional thickness tolerances and total thickness variation (TTV). Having high chemical resistance, durability to harsh environmental factors, and a light weight, these windows make excellent alternatives to plastic substrates for applications including resistive touch panels, capacitive touch sensors, substrates for optical filters, and other automotive or electronics applications such as mobile devices or LiDAR units. For more information on these windows and other SCHOTT products, visit the SCHOTT partnership page.

To view these, and many more exciting new products offered by Edmund Optics, visit the new products page at www.edmundoptics.com.

About Edmund Optics:

Edmund Optics® (EO) is a leading global supplier of optics, imaging, and photonics technology that has served a variety of markets including Life Sciences, Biomedical, Industrial Inspection, Semiconductor, R&D, and Defense since 1942. EO designs and manufactures a wide array of optical components, multi-element lenses, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of stock and custom products. With locations in more than nine countries across the globe, EO employs just over 1,000 employees and continues to expand. Customers can purchase items by calling 1-800-363-1992, via the catalog, or on the website at www.edmundoptics.com.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号