您选择的产品已被添加至购物车

1.1" HP Series Fixed Focal Length Lenses from Edmund Optics®

The 1.1" HP Series Fixed Focal Length Lenses from Edmund Optics® are high-performance machine vision lenses with iris adjustment and up to 20 megapixels of resolution for 1.85μm pixel size sensors. The f/1.8 and f/2.8 apertures provide increased light throughput and high resolution performance.

Learn More

本内容对您是否有用?

产品概述

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号