View 2 back-to-back 30 minute webinars presented by imaging experts Greg Hollows and Nick Sischka.
Part 1 is an introductory guide to imaging lens specification and
Part 2 is an advanced walkthrough of lens performance curves.
Cameras are used to capture image data from an examined object or location for a number of imaging applications such as factory automation and autonomous systems. Cameras are imaging components that interface with imaging lenses. Cameras feature sensors designed to image focused light. Cameras are offered in many different sensor formats, as well as CCD or CMOS sensor types suitable for nearly any camera imaging application.
Edmund Optics offers a wide range of analog or digital Cameras designed for a variety of imaging applications, including video microscopy or industrial use. Cameras use a wide range of video outputs to display an image on a monitor. Digital Cameras are available with a variety of digital interfaces, such as USB 2.0, USB 3.0, USB, 3.1, and USB-C; FireWire.a, FireWire.b; Gigabit Ethernet (GigE), Power over Ethernet (PoE), CoaXpress (CXP), or Camera Link® to ensure maximum compatibility with any number of applications’ needs. A selection of camera accessories is also available including mounting adapters, capture cards, and cables.
相机可采集特定地点或所观察物体的图像数据,满足多种成像应用,如机器视觉及工厂自动化。相机是能与成像镜头整合的一种成像组件。相机备有传感器,以用于将聚焦的光线成像。相机备有许多不同的传感器格式,以及CCD及CMOS两种传感器类型,适用于几乎任何相机成像应用。
爱特蒙特光学提供广泛的数字及模拟相机,适合用于多种成像应用,包括视频显微镜及工业。这些相机使用各种不同视频输出来将图像显示于监视器上。数字相机备有各种数字接口,如USB 2.0、USB 3.0、FireWire.a、FireWire.b、千兆以太网,以及Camera Link,确保相机能与任何应用兼容。此外,我们也提供精选相机配件,如安装适配器、采集卡以及电缆。
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号