- Bore Gauges Available in Two Form Factors
- Radius Gauge Leaves Ranging from 0.01” to 0.5”
- Ideal for Automotive, Aerospace, and Manufacturing Applications
- Accuracy up to 0.001”
- Depth Rod Lengths up to 6”
- Ratchet Stop for Accurate, Repeatable Measurements
- IP65 Rated QuantuMike® and Digimatic® Models
- Easy-to-Read Digital Display
- 0-1”, 1-2”, and 2-3” Range Options
- Available in Steel and Ceramic Block Sets
- Rectangular Base for Accurate Wringing
- Includes Inspection Certificate
- Height Ranges up to 24”
- Easy to Read and Use Digital Control
- Linear Encoder Maintains Position without Reference
- Available as Standard, Blade Micrometer, or with Interchangeable Anvils
- Measurement Ranges from 0 – 6”
- Baked Enamel Finish on Frame for Durability
- English and Metric Units
- Stainless Steel Construction
- High Measurement Resolution
- Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
- Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
- Steel Construction Ensures Accurate Readings Over Time
- 0 – 0.5” Range with 0.0005” Resolution
- Easy-To-Read Digital LCD Display
- ABSOLUTE® Linear Scale Eliminates Need for Zeroing
- Manufactured to the American Wire Gauge (AWG) Standard
- Slots Ranging from AWG #36 to #0
- Steel Construction with Satin Chrome Finish
- 直径从 ½ 英寸到 12 英寸不等
- 产品表面平整度为 λ/ 20,76.2mm,或更大尺寸,产品包含校准证书
- 提供标准反射镜金属镀膜:λ/10 和 λ/20 精密光学平晶
- λ/10与 λ/20 表面平面度可选
- 每个 λ/ 20平面度,76.2mm和更大的尺寸包含校准证书
- 在接触式测量应用中有着较长的使用寿命
- 提供单面光学平晶 选项
- Compatible with C-Mount Cameras
- Designed for 1/2" or Smaller Camera Sensors
- Fits Standard Boroscope/Fiberscope Eyepieces
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号