您选择的产品已被添加至购物车

Set of 6, 1" Stackable, Magnetic ND Filters for WinCamD-LCM

×
产品编码 #71-558 新产品 6-10 工作日
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 19,523.01
数量 1+
RMB 19,523.01
含税批量价格
索取报价
下载产品资料

Product Details

Contents of Kit:
Includes MagND-0.5, MagND-1, MagND-2, MagND-3, MagND-4, MagND-5 and caps with alignment targets, clear carrying case, filter cleaner and cloth.

Additional Info

注意 :
Filters are mounted at 2° to axis.

合规性

Certificate of Conformance:

产品系列说明

  • ISO11146 Compliant
  • 355 - 1150nm or 2000 - 16000nm Wavelength Options
  • 50mm and 200mm Travel Options

DataRay M² Measurement Systems combine a beam profiling camera mounted on an automated translation stage to make an all-in-one M² measurement system. M², or Beam Quality Factor, characterizes the degree of imperfection in a real-world laser beam relative to a perfect TEM00 beam, and is a common acceptance criterion for laser or laser system manufacturing. These systems operate by moving the mounted beam profiler through the beam waist to perform ISO 11146 compliant measurements and are available with 50 or 200mm travel lengths, and two wavelength range options of 355 - 1150nm or 2000 - 16000nm. DataRay M² Measurement Systems are designed with an easy-to-setup USB3 system, intuitive software interface, and have a variety of accessories available separately. These measurements systems are ideal for measuring a wide range of M² on pulsed and CW lasers.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号