您选择的产品已被添加至购物车
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

8-32公头转M6公头螺纹适配器

×
产品编码 #59-005 6-10 工作日
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 79.33
数量 1-9
RMB 79.33
数量 10+
RMB 73.16
含税批量价格
索取报价
下载产品资料
安装螺纹:
8-32 (A), M6 x 1.0 (B)
类型:
Metric

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • Stainless Steel Thread-to-Thread Adapters
  • Interchangeable with Post Adapter Studs
  • Can use on Top or Bottom of Posts

TECHSPEC® Thread Adapters are utilized for matching posts to optic mount threads or to table threads. Each Adapter is laser engraved with thread values for easy integration. Adapters for the Bottom of Posts (or even Post Holders) are easier to work on tables than typical SHSS. TECHSPEC® Thread Adapters threads are all male and have a stainless steel construction. The adapters are interchangeable with post adapter studs and can be used on the top or bottom of posts. 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号