您选择的产品已被添加至购物车

38mm直径 x 1.5mm厚度,光学窗片

×
产品编码 #53-123 Clearance 6-10 工作日
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 87.70
数量 1+
RMB 87.70
含税批量价格
索取报价

合规性

RoHS:
Certificate of Conformance:

产品系列说明

  • 高达80%折扣
  • 数量极为有限
  • 最后优惠,不接受退还

EO百万清仓大优惠活动,马上寻找您所需要的光学产品吧 成像器件, 以及 光电器件不可思议吧。数量有限,先到先得。

马上行动吧,活动结束后,这些产品将不再销售。清仓产品更优惠产品!

以上所有产品均为最终清仓产品;将不再接受退货。除了以上列出的信息,将不再提供其它附加信息。

Filter

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Fiber Coupler Calculator

如何利用光纤实现最佳准直

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

立即查看

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Acceptance Angle

Ring Light Guide

Total Internal Reflection (TIR)

Numerical Aperture (NA)

 
销售和技术专家咨询电话
1-800-363-1992
或查看各区域电话
一键式
报价工具
只需输入商品编号
This site is protected by VikingCloud's Trusted Commerce program