您选择的产品已被添加至购物车

T-Mount

In terms of mechanical components, it is a mounting thread denoted by M42 x 0.75mm. T-mount components have a 42mm diameter screw thread and a 0.75mm thread pitch; the outer diameter is 48mm. In terms of imaging, it is commonly called a T2 thread or simply denoted by M42 x 0.75mm. The flange distance varies.

See also CS-Mount , F-Mount , C-Mount , S-Mount

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号