How do I know which diffusing angle works for my application?
All diffusing angles are not created equally. Certain diffusing angles or range of diffusing angles for our Holographic Diffusers work better for particular applications compared to others. Use the following selection guide to determine which is right for you.
Holographic Diffuser Selection Guide
Application Need
Recommended Diffusing Angle
Reduce Speckle
0.5°, 1°, 0.2° x 40°
Minimize Glare
5°, 10°, 15°, 5° x 30°
General Lighting
15°, 20°, 25°, 30°, 40°, 60°, 80°, 5° x 30°, 10° x 60°
Short Distance Homogenizaion
60°, 80°
Display Screen
60°, 80°, 1° x 60°, 10° x 60°
本内容对您是否有用?
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号