您选择的产品已被添加至购物车

I have an MT-L Accessory Tube Lens but I am unsure about mounting it to my objective and C-Mount camera. Can you explain how it works?

#56-073 Mitutoyo MT-L Accessory Tube Lens is similar in mechanical construction to #56-864 MT-L4 Accessory Tube Lens. In other words, the same basic mounting will work for both.

We offer a #66-027 Mitutoyo MT-L/ MT-L4 C-Mount Adapter to make integration much more simplified. From the C-mount image plane to the MT-L (and MT-L4), you need 176.4mm of space. Factoring in the flange distance of a C-mount camera (17.56mm) and the length of #66-027, you only need 150mm of C-Mount Extension Tubes to fill this space. Since the tube lens does not attach directly to a Mitutoyo objective, #55-743 Mitutoyo to C-Mount 10mm Adapter needs to be attached to the objective (this adapter adds 10mm of length and adapts the M26 thread to a C-thread). This leaves roughly 57mm of space between the tube lens and the objective, which can be filled with extension tubes or other items such as beamsplitters, filters, polarizers, etc.

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号