您选择的产品已被添加至购物车

Can a laser diode module be modulated?

Unless specifically labeled as "modulated", our laser diode modules are continuous wave (CW) and cannot be modulated due to an internal feedback loop that reads the laser as "on" for a frequency higher than 40 Hz. Since this is rather slow, it doesn't make modulation practical. Modulated units are specifically designed for faster "on-off" applications. For specific available modulation frequency ranges, please review our various series of Modulatable Laser Diode Modules.

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号