Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.
To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.
Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.
Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.
Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.
Edmund Optics is a global stock and custom optics manufacturing company with in house optical designers and on-site metrology and environmental testing.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he provides an overview to his webinar including: Key Terminology, Coating Technology, Cost Drivers, and Application Examples.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses coating technology including Ion Assisted Deposition (IAD) and Hard Sputtered.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses prototype qualifications including custom, stock and modified stock filter options.
Easily add and remove optical filters from any cage system setup after viewing this quick demonstration of integrating a filter holder plate and interchangeable filter holder using #86-018 and #85-649.
This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号