您选择的产品已被添加至购物车

Edmund Optics®

资源库

 经由我们 240 多位全球工程师创建且经过验证的可信技术资源库。

滤光片
Search Results for: Optics for 261.4nm Lasers (25)

超快高色散反射镜

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

立即查看 添加到收藏夹

视线外成像

Seeing around corners is no longer science fiction thanks to ultrafast lasers and sensitive cameras

立即查看 添加到收藏夹

Reflective Laser Beam Shaping

Beam Shaping for High Power and Short Pulse Durations

立即查看 添加到收藏夹

Trends in Machine Vision Camera Technology

Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.

立即查看 添加到收藏夹

液态远心镜头

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

立即查看 添加到收藏夹

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

立即查看 添加到收藏夹

Schwarz Mirrors

Schwarz Mirrors eliminate stray light using black, engineered fused silica substrates that maintain desired characteristics while absorbing unwanted light.

立即查看 添加到收藏夹

2μm 激光器

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

立即查看 添加到收藏夹

Ruggedized Imaging Systems for Harsh Environments

The growth of automation has introduced machine vision lenses to more harsh environments involving shock, vibration, contaminants, and temperature swings.

立即查看 添加到收藏夹

Athermalization Ruggedization

Athermalization is a type of ruggedization that mitigates the harmful effects of thermal expansion and defocus in optical and imaging systems.

立即查看 添加到收藏夹

超精密抛光的光学元件

Superpolished optics with sub-angstrom surface roughness are ideal for precise laser optics applications

立即查看 添加到收藏夹

尽量减小超快系统中的热透镜效应

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

立即查看 添加到收藏夹

用于成像的液态镜头

Quickly Autofocus and Overcome Depth of Field Limitations

立即查看 添加到收藏夹

Extreme Ultraviolet Optics

Pushing Optics to the Extreme

立即查看 添加到收藏夹

Top 4 trends 2019

Advances in Smart Materials, Imaging, and Ultrafast Laser Optics

立即查看 添加到收藏夹

快速光学原型制造

Quickly Respond to Collapsing Product Lifecycles

立即查看 添加到收藏夹

单一材料 非球面消色差透镜

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

立即查看 添加到收藏夹

非球面透镜时代来临

Time to Replace Spherical Elements with Aspheric Lenses

立即查看 添加到收藏夹

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.

立即查看 添加到收藏夹

毅力号火星车上的成像系统

火星车总共使用 23 个摄像头来导航和采集样本

立即查看 添加到收藏夹

反射式光学元件适用于激光应用

Beam Conditioning Optics for UV, IR, and Broadband Lasers

立即查看 添加到收藏夹

CMOS 传感器技术 的发展

Sensor Manufacturing Designs & Methods

立即查看 添加到收藏夹

电影镜头、流媒体时代和非球面透镜

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

立即查看 添加到收藏夹

适用于激光应用的高反射率反射镜

The industry standard method for quantifying reflectivity does not tell the whole story

立即查看 添加到收藏夹

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

立即查看 添加到收藏夹
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号