您选择的产品已被添加至购物车

Edmund Optics®

资源库

 经由我们 240 多位全球工程师创建且经过验证的可信技术资源库。

滤光片
Search Results for: 电流驱动型液体透镜 (34)

电影镜头、流媒体时代和非球面透镜

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

立即查看 添加到收藏夹

用于成像的液态镜头

Quickly Autofocus and Overcome Depth of Field Limitations

立即查看 添加到收藏夹

液态远心镜头

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

立即查看 添加到收藏夹

显微镜物镜的未来

Advances in Microscopy Tackle the Challenges of the Future

立即查看 添加到收藏夹

半导体超级反射镜

Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.

立即查看 添加到收藏夹

加固成像镜头

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

立即查看 添加到收藏夹

非球面透镜时代来临

Time to Replace Spherical Elements with Aspheric Lenses

立即查看 添加到收藏夹

下一代球面透镜

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

立即查看 添加到收藏夹

尽量减小超快系统中的热透镜效应

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

立即查看 添加到收藏夹

单一材料 非球面消色差透镜

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

立即查看 添加到收藏夹

超快高色散反射镜

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

立即查看 添加到收藏夹

快速光学原型制造

Quickly Respond to Collapsing Product Lifecycles

立即查看 添加到收藏夹

有柄反射镜

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

立即查看 添加到收藏夹

4 大光学前沿

Advances in microscopy, imaging, and extreme ultraviolet optics

立即查看 添加到收藏夹

适用于激光应用的高反射率反射镜

The industry standard method for quantifying reflectivity does not tell the whole story

立即查看 添加到收藏夹

大视场远心镜头

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.

立即查看 添加到收藏夹

Ruggedized Imaging Systems for Harsh Environments

The growth of automation has introduced machine vision lenses to more harsh environments involving shock, vibration, contaminants, and temperature swings.

立即查看 添加到收藏夹

Extreme Ultraviolet Optics

Pushing Optics to the Extreme

立即查看 添加到收藏夹

2μm 激光器

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

立即查看 添加到收藏夹

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

立即查看 添加到收藏夹

Athermalization Ruggedization

Athermalization is a type of ruggedization that mitigates the harmful effects of thermal expansion and defocus in optical and imaging systems.

立即查看 添加到收藏夹

Top 4 trends 2019

Advances in Smart Materials, Imaging, and Ultrafast Laser Optics

立即查看 添加到收藏夹

视线外成像

Seeing around corners is no longer science fiction thanks to ultrafast lasers and sensitive cameras

立即查看 添加到收藏夹

毅力号火星车上的成像系统

火星车总共使用 23 个摄像头来导航和采集样本

立即查看 添加到收藏夹

Schwarz Mirrors

Schwarz Mirrors eliminate stray light using black, engineered fused silica substrates that maintain desired characteristics while absorbing unwanted light.

立即查看 添加到收藏夹

超薄长波通和短波通滤光片

Innovative ultra-thin filters provide flexibility, scratch resistance, and durability comparable to most hard oxide coatings. Learn more at Edmund Optics.

立即查看 添加到收藏夹

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

立即查看 添加到收藏夹

反射式光学元件适用于激光应用

Beam Conditioning Optics for UV, IR, and Broadband Lasers

立即查看 添加到收藏夹

Reflective Laser Beam Shaping

Beam Shaping for High Power and Short Pulse Durations

立即查看 添加到收藏夹

CMOS 传感器技术 的发展

Sensor Manufacturing Designs & Methods

立即查看 添加到收藏夹
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号