您选择的产品已被添加至购物车

视频电缆

×
  • BNC and S-Video Options
  • Multiple Cable Lengths Available

The standard of cables and connectors must not be confused with a camera’s signal format. Standard cameras output a composite signal, made up of color and brightness information. Composite signals, namely NTSC or PAL (color) and EIA or CCIR (monochrome), transmit via a single channel requiring only one coaxial cable. In a coaxial cable, two separate connections are made between devices, one for the video signal and one for "ground." Single-channel cables have "BNC" bayonet type connectors. Some color cameras output two channels simultaneously, one for color information and one for brightness. Two-channel, or Y-C, video devices (sometimes called S-Video or SVHS) use a 4-pin "Y-C" connector, where two pins carry each channel and two carry each "ground."

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号