您选择的产品已被添加至购物车
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

接杆套管

×
  • Locks Post Height Without Removing Post
  • Allows Basic Post Rotation
  • For Our 0.5" (12.7mm) Diameter English and Metric Posts
  • Aluminum Collar

TECHSPEC® Post Collars feature an aluminum collar and allow for basic post rotation.  Once the collar is locked to the post at the top of the post holder, the post can be rotated within the post holder without re-adjusting height. Since the collar can be attached without removing the post, it is also great for quickly moving mounts in/out of the optical path at the same height position. TECHSPEC® Post Collars have a locking thumbscrew included. They are designed for use with Edmund Optics’ English and Metric Stainless Steel Mounting Posts. 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号