您选择的产品已被添加至购物车

非偏振

定制
及批量生产

了解详情

Filter
宽带非偏振分光棱镜 宽带非偏振分光棱镜
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多
  • 低偏振依赖: |Ts-Tp|<6%
  • 使用高容差直角棱镜构建而成
  • 镀宽带增透膜(BBAR),提高了效率
  • 同时提供C接口的可视及NIR分光棱镜
激光线非偏振平板分光镜 激光线非偏振平板分光镜
  • 高激光损伤阀值
  • 适用于飞秒应用的低群延迟色散(GDD)镀膜
  • 对输入光的偏振状态不敏感
C接口立方体分光镜 C接口立方体分光镜
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多
激光线非偏振分光棱镜 激光线非偏振分光棱镜
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多
新产品
  • S偏振和P偏振的透射差异<3%
  • 入口和出口面的抗反射镀膜 <0.25%
  • 兼容Nd:YAG和HeNe激光
横向位移分光镜 横向位移分光镜
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多
  • 提供可见光和近红外镀膜型号
  • 帮助简化工作台布局
  • 将入射光束分为两束位移的平行光束

Non-Polarizing Beamsplitters are used to split incident light by a specific percentage that is independent of polarization. Polarizing Beamsplitters are Beamsplitters designed to split light without altering the S and P-polarization states. Polarization Beamsplitters are commonly used in applications including interferometry, life science instrumentation, or laser beam manipulation. Edmund Optics offers a variety of Non-Polarizing Beamsplitters in configurations including plate, cube, or lateral displacement.

×
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号